Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 2200VA, Rackmount 2U, 120V, 6 NEMA 5-15R+2 NEMA 5-20R outlets, Network Card, AVR, LCD [TAA]

SKU: SMT2200RM2UNCUS

Enter ZIP code to see pricing

loader
success

Replacement battery (1) is available

success

This product is TAA compliant.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 196 kg CO2 eq.

See All
Replacement battery
Schneider Electric RBC43 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 48V 10Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Replacement battery (1)

Servers (3)

Service bypass panels (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

This product is TAA compliant.

This APC Smart-UPS is designed for IT professionals and network administrators to maintain business uptime and continuity. The 1920VA line interactive 2U rackmount UPS provides pure sine wave power on battery mode to support critical electronics during power disruptions. The Smart-UPS includes a NEMA 5-20P input, six NEMA 5-15R and two NEMA 5-20R outlets. The UPS has a preinstalled Network Management Card for network-based monitoring and management of UPS. The PowerChute Network Shutdown allows for a graceful shutdown of physical servers, virtual machines, and HCI clusters. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This model is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge can help restore UPS performance to original specifications. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.

Main

Run time for load

Min-max: 192-1920 W

W

5min 23s

Max. Capacity Used

100%

Main input voltage

120 V AC 1 phase

Input connection

NEMA 5-20P

Efficiency at full load

75...154 V adjustable

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Rated power in W

1920 W

Rated power in VA

1920 VA

Output connection

Harmonic distortion

Less than 5%

Maximum configurable power in VA

2200 VA

Maximum configurable power in W

1920 W

Transfer time

4ms typical : 8ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

RBC43

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 196 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

756 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

9 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 429 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Take-back

Yes