Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 2200VA, Rackmount 2U, 120V, 6x NEMA 5-15R+2x NEMA 5-20R outlets, Network Card, AVR, LCD

SKU: SMT2200RM2UNC

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Replacement battery (1) is available

success

1920VA/1920W line interactive pure sine wave 2U rackmount UPS

success

Ideal for servers, storage, network closets, business VoIP and retail POS

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 098 kg CO2 eq.

See All
Replacement battery
Schneider Electric RBC43 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 48V 10Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Mounting (1)

PDU (9)

Racks (20)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

1920VA/1920W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for servers, storage, network closets, business VoIP and retail POS

bullet

Automatic Voltage Regulation helps correct utility voltage

bullet

Preinstalled Network Management Card for network-based UPS monitoring & management

bullet

1-Year Secure Network Management Card subscription included

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1920VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-20P input, 6 NEMA 5-15R and 2 NEMA 5-20R outlets. It has a preinstalled Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.

Main

Run time for load

Min-max: 192-1920 W

W

5min 23s

Max. Capacity Used

100%

Main input voltage

120 V AC 1 phase

Input connection

NEMA 5-20P

Efficiency at full load

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Rated power in W

1920 W

Rated power in VA

1920 VA

Output connection

Harmonic distortion

Less than 5%

Maximum configurable power in VA

2200 VA

Maximum configurable power in W

1920 W

Transfer time

4ms typical : 8ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

RBC43

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 098 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 645 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

19 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 429 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

5 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

0637234b-27c7-4e32-ae29-543dd4803a99

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.