Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 2200VA, Tower, 120V, 8 NEMA 5-15R+2 NEMA 5-20R outlets, SmartConnect Port+SmartSlot, AVR, LCD [TAA]

SKU: SMT2200CUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

1920VA/1920W line interactive pure sine wave tower UPS

success

TAA certified product

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 738 kg CO2 eq.

See All
Replacement battery
Schneider Electric RBC55 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 12V 17Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Replacement battery (1)

Service bypass panels (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

1920VA/1920W line interactive pure sine wave tower UPS

bullet

TAA certified product

bullet

Automatic Voltage Regulation helps correct utility voltage

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

This APC Smart-UPS is designed for IT professionals and network administrators to maintain business uptime and continuity. The 1920VA line interactive tower UPS provides pure sine wave power on battery mode to support critical electronics during power disruptions. The Smart-UPS includes a NEMA 5-20P input, eight NEMA 5-15R and two NEMA 5-20R outlets. This provides cloud-based remote power monitoring, allows for UPS firmware upgrades, enables remote diagnostics, and sends proactive email notifications with recommended actions. The SmartSlot can support an optional Network Management Card that enables graceful shutdown of physical servers, virtual machines, and HCI clusters through PowerChute Network Shutdown. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and built-in lead-acid battery has a 2-year warranty. This model is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge can help restore UPS performance to original specifications. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 198-1980 W

W

The total load (power draw) entered exceeds the maximum value for this product (#load# W).

Max. Capacity Used

103%

Main Input Voltage

120 V AC 1 phase

Other Input Voltages

110 V

Input Connection Type

NEMA 5-20P

Efficiency at full load

75...154 V adjustable

Input Frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Other Output Voltages

110 V

Rated power in W

1920 W

rated power in VA

1920 VA

output connection type

Harmonic distortion

Less than 5%

Maximum configurable power in VA

2200 VA

Max Configurable Power (Watts)

1980 W

Transfer Time

6ms typical : 10ms maximum

Topology

Line Interactive

Waveform Type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

RBC55

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 738 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

910 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

11 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

815 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Take-back

Yes