Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 3kVA, Lithium-ion, Rackmount 2U, 120V, 1x NEMA L5-30R+6x NEMA 5-20R outlets, SmartConnect Port+Network Card, AVR, LCD

SKU: SMTL3KRM2UCLNC

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Replacement battery (1) is available

success

2880VA/2700W line interactive pure sine wave 2U rackmount UPS

success

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 911 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC174-LI Picture

APC Lithium Ion Replacement Battery Cartridge #174 LI

View Productarrow

Compatible Products

Mounting (1)

PDU (20)

Racks (20)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

2880VA/2700W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

bullet

Lithium-ion battery minimizes the need to replace battery during the life time of UPS

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

1-Year Secure Network Management Card subscription included

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 2880VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA L5-30 input, 6 NEMA 5-20R and 1 NEMA L5-30R outlets. It has a preinstalled Network Management Card for UPS network-based monitoring and management. It has a preinstalled Network Management Card for UPS network-based monitoring and management. It comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery.

Main

Run time for load

Min-max: 270-2700 W

W

5min 18s

Max. Capacity Used

100%

Main input voltage

Other input voltage

Input connection

NEMA L5-30P

Input protection

Circuit breaker

Efficiency at full load

82...144 V

Input connection

1

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

Other output voltage

Rated power in W

2700 W

Rated power in VA

2880 VA

Output connection

Crest factor

3 : 1

Harmonic distortion

Less than 5%

Maximum configurable power in VA

3000 VA

Maximum configurable power in W

2700 W

Transfer time

6ms typical : 10ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC174-LI

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 911 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

909 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

11 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 984 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes