Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 3kVA, Lithium-ion, Rackmount 2U, 120V, 1x NEMA L5-30R+6x NEMA 5-20R outlets, SmartConnect Port+SmartSlot, AVR, LCD

SKU: SMTL3KRM2UCL

Enter ZIP code to see pricing

loader
success

Replacement battery (1) is available

success

2880VA/2700W line interactive pure sine wave 2U rackmount UPS

success

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 994 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC174-LI Picture

APC Lithium Ion Replacement Battery Cartridge #174 LI

View Productarrow

Compatible Products

Communication Options (5)

Mounting (1)

PDU (20)

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

2880VA/2700W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

bullet

Lithium-ion battery minimizes the need to replace battery during the lifetime of UPS

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 2880VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA L5-30 input, 6 NEMA 5-20R and 1 NEMA L5-30R outlets. It offers remote cloud-based UPS monitoring that is accessible from any internet connected device. Feature availability varies with terms of use. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery.

Main

Run time for load

Min-max: 270-2700 W

W

5min 18s

Max. Capacity Used

100%

Main input voltage

120 V AC 1 phase

Other input voltage

Input connection

NEMA L5-30P

Input protection

Circuit breaker

Efficiency at full load

Input connection

1

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Other output voltage

Rated power in W

2700 W

Rated power in VA

2880 VA

Output connection

Crest factor

3 : 1

Harmonic distortion

Less than 5%

Maximum configurable power in VA

3000 VA

Maximum configurable power in W

2700 W

Transfer time

6ms typical : 10ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC174-LI

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 994 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

762 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

9 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 220 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes