APC Smart-UPS, Line Interactive, 3kVA, Lithium-ion, Rackmount 2U, 120V, 2x NEMA 5-20R+6x NEMA 5-15R outlets, SmartConnect Port+Network Card, LCD [TAA]
SKU: SMTL3000RM2UCNCUS
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Replacement battery (1) is available
This product is TAA compliant.
Environmental Data
Replacement battery

APC Lithium Ion Replacement Battery Cartridge #174 LI
View ProductAPC Smart-UPS
Replacement battery (1) is available
This product is TAA compliant.
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 2880VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA L5-30P input, 6 NEMA 5-15R and 2 NEMA 5-20R outlets. It has a preinstalled Network Management Card for UPS network-based monitoring and management. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.
Main
Run time for load
Min-max: 270-2700 W
W
5min 18s
Max. Capacity Used
100%
Main input voltage
120 V AC 1 phase
Other input voltage
110 V
Input connection
NEMA L5-30P
Input protection
Circuit breaker
Efficiency at full load
82...144 V
Input connection
1
Input frequency
50/60 Hz +/- 3 Hz auto-sensing
Output voltage
120 V AC 1 phase
Other output voltage
110 V
Rated power in W
2700 W
Rated power in VA
2880 VA
Output connection
2 NEMA 5-20R
Crest factor
3 : 1
Harmonic distortion
Less than 5%
Maximum configurable power in VA
3000 VA
Maximum configurable power in W
2700 W
Transfer time
6ms typical : 10ms maximum
UPS topology
Line Interactive
Waveform type
Sine wave
Output frequency
50/60 Hz +/- 3 Hz sync to mains
Replacement battery
Graphs
Run Time
Efficiency
Environmental footprint
Total lifecycle Carbon footprint
430 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
401 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
4 kg CO2 eq.
Carbon footprint of the installation phase [A5]
2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
22 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionEnergy efficiency
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
58
Circularity Profile
End of Life InformationRemovable battery
No
Take-back
Yes
8 Results
ECO1PH1YFWITELI14
Service plans
ECO1PH1YFWLI14
Service plans
ECO1PH1YOFWLI14
Service plans
ECO1PH1YOWITELI14
Service plans