Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 3kVA, Rackmount 2U, 120V, 6 NEMA 5-15R+2 NEMA 5-20R outlets, Network Card, AVR, LCD [TAA]

SKU: SMT3000RM2UNCUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

2880VA/2700W line interactive pure sine wave 2U rackmount UPS

success

TAA certified product

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

2747

See All
Replacement battery
Schneider Electric RBC43 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 48V 10Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Replacement battery (1)

Service bypass panels (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

2880VA/2700W line interactive pure sine wave 2U rackmount UPS

bullet

TAA certified product

bullet

Automatic Voltage Regulation helps correct utility voltage

bullet

Preinstalled Network Management Card for network-based UPS monitoring & management

bullet

Graceful shutdown of physical servers, virtual machines and HCI Clusters

This APC Smart-UPS is designed for IT professionals and network administrators to maintain business uptime and continuity. The 2880VA line interactive 2U rackmount UPS provides pure sine wave power on battery mode to support critical electronics during power disruptions. The Smart-UPS includes a NEMA L5-30P input, two NEMA 5-20R and six NEMA 5-15R outlets. The UPS has a preinstalled Network Management Card for network-based monitoring and management of UPS. The PowerChute Network Shutdown allows for a graceful shutdown of physical servers, virtual machines, and HCI clusters. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. This UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. This model is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge can help restore UPS performance to original specifications. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 270-2700 W

W

3min 23s

Max. Capacity Used

100%

Product or Component Type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

2747

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

Yes