Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 500VA, Lithium-ion, Rackmount 1U, 120V, 4x NEMA 5-15R outlets, Short Depth

SKU: SCL500RM1U

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

500VA/400W line interactive pure sine wave 1U rackmount UPS

success

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

success

Lithium-ion battery minimizes the need to replace battery during the life time of UPS

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

187

See All

Compatible Products

Mounting (1)

PDU (20)

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS

bullet

500VA/400W line interactive pure sine wave 1U rackmount UPS

bullet

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

bullet

Lithium-ion battery minimizes the need to replace battery during the life time of UPS

bullet

Short depth UPS provides extra space for cable management

bullet

Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 500VA line interactive 1U short depth rackmount UPS with Lithium-ion battery provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 4 NEMA5-15R outlets. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SCL UPS has a 5-year warranty on the UPS and Lithium-ion battery.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 40-400 W

W

3min 26s

Max. Capacity Used

100%

Product or Component Type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

187

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Product contributes to saved and avoided emissions

Yes

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.