APC Smart-UPS, Line Interactive, 700VA, Tower, 120V, 8x NEMA 5-15R outlets, SmartSlot, Auto Sense Voltage 120V/230V, AVR, LCD
SKU: SMT700X167
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
700VA/450W line interactive pure sine wave tower UPS
Ideal for servers, storage, network closets, business VoIP & desktops, retail POS
Automatic Voltage Regulation helps correct utility voltage
Environmental Data
Multistandard offers
700VA/450W line interactive pure sine wave tower UPS
Ideal for servers, storage, network closets, business VoIP & desktops, retail POS
Automatic Voltage Regulation helps correct utility voltage
Graceful shutdown using serial or USB cables via PowerChute Business Edition
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 700VA line interactive tower UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 8 NEMA 5-15R outlets. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 45-450 W
W
14min 58s
Max. Capacity Used
100%
Product or Component Type
Uninterruptible power supply (UPS)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
494
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
6 Results
WUPG1PEAA-UG-01
Service plans