APC Smart-UPS, Line Interactive, 750VA, Lithium-ion, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect Port+Network Card, Short Depth, AVR
SKU: SMTL750RM2UCNC
Enter ZIP code to see pricing
750VA/600W line interactive pure sine wave 2U rackmount UPS
Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets
Lithium-ion battery minimizes the need to replace battery during the lifetime of UPS
Environmental Data
APC Smart-UPS
750VA/600W line interactive pure sine wave 2U rackmount UPS
Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets
Lithium-ion battery minimizes the need to replace battery during the lifetime of UPS
Short depth UPS provides extra space for cable management
1-Year Secure Network Management Card subscription included
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 750VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 6 NEMA 5-15R outlets. This rackmount UPS is tower convertible with the mounting stabilizing feet (SMTL2USF sold separately). It has a preinstalled Network Management Card for UPS network-based monitoring and management. It comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery.
Main
Run time for load
Min-max: 60-600 W
W
6min 10s
Max. Capacity Used
100%
Main input voltage
120 V AC 1 phase
Input connection
NEMA 5-15P
Input protection
Circuit breaker
Efficiency at full load
Input frequency
50/60 Hz +/- 3 Hz auto-sensing
Output voltage
120 V AC 1 phase
Rated power in W
600 W
Rated power in VA
750 VA
Output connection
6 NEMA 5-15R
Crest factor
3 : 1
Harmonic distortion
Less than 5%
Maximum configurable power in VA
750 VA
Maximum configurable power in W
600 W
Transfer time
6ms typical : 10ms maximum
UPS topology
Line Interactive
Waveform type
Sine wave
Output frequency
50/60 Hz +/- 3 Hz sync to mains
Graphs
Run Time
Efficiency
Environmental footprint
Total lifecycle Carbon footprint
425 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
207 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
202 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
11 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
15 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
8519b6fb-f7a9-44f8-be44-5dee68362126
EU RoHS Directive
Compliant By ExemptionEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
Recyclability potential, in %
51
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
3 Results
ECO1PH1YFWLI13
Service plans
ECO1PH1YOFWLI13
Service plans
ECO1PH5YFWLI13
Service plans