APC Smart-UPS, Line Interactive, 750VA, Lithium-ion, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect Port+SmartSlot,Short Depth,AVR,LCD,TAA
SKU: SMTL750RM2UCUS
Enter ZIP code to see pricing
This product is TAA compliant.
Environmental Data
APC Smart-UPS
This product is TAA compliant.
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 750VA line interactive 2U short depth rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 6 NEMA5-15R outlets. This rackmount UPS is tower convertible with the mounting stabilizing feet (SMTL2USF sold separately). It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.
Main
Run time for load
Min-max: 60-600 W
W
6min 10s
Max. Capacity Used
100%
Main input voltage
120 V AC 1 phase
Other input voltage
120 V
Input connection
NEMA 5-15P
Input protection
Circuit breaker
Efficiency at full load
75...154 V adjustable
Input frequency
50/60 Hz +/- 3 Hz auto-sensing
Output voltage
120 V AC 1 phase
Other output voltage
120 V
Rated power in W
600 W
Rated power in VA
750 VA
Output connection
6 NEMA 5-15R
Crest factor
3 : 1
Harmonic distortion
Less than 5%
Maximum configurable power in VA
750 VA
Maximum configurable power in W
600 W
Transfer time
6ms typical : 10ms maximum
UPS topology
Line Interactive
Waveform type
Sine wave
Output frequency
50/60 Hz +/- 3 Hz sync to mains
Graphs
Runtime
Efficiency
Environmental footprint
Total lifecycle Carbon footprint
194 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
181 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
10 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
51
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
13 Results
ECO1PH1YFW03
Service plans
ECO1PH1YFWLI13
Service plans
ECO1PH1YOFW03
Service plans
ECO1PH1YOFWLI13
Service plans