Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS, Line Interactive, 750VA, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartConnect Port+Network Card, AVR, LCD

SKU: SMT750RM2UCNC

Enter ZIP code to see pricing

loader
success

Replacement battery (1) is available

success

750VA/500W line interactive pure sine wave 2U rackmount UPS

success

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

746 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC123 Picture

APC Replacement Battery Cartridge for Smart-UPS Line Interactive, 24V 7Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Communication Options (2)

Interface connections (1)

Mounting (1)

PDU (7)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Brochure

document

Environmental Disclosure

APC Smart-UPS

bullet

Replacement battery (1) is available

bullet

750VA/500W line interactive pure sine wave 2U rackmount UPS

bullet

Ideal for small edge environment, back office, network infrastructure and IDF/MDF closets

bullet

Cloud-based remote power monitoring via SmartConnect Ethernet Port

bullet

Preinstalled Network Management Card for network-based UPS monitoring & management

bullet

1-Year Secure Network Management Card subscription included

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 750VA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 6 NEMA 5-15R outlets. It has a preinstalled Network Management Card for UPS network-based monitoring and management. It comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.

Main

Run time for load

Min-max: 50-500 W

W

5min 27s

Max. Capacity Used

100%

Main input voltage

120 V AC 1 phase

Other input voltage

Input connection

NEMA 5-15P

Efficiency at full load

Input frequency

50/60 Hz +/- 3 Hz auto-sensing

Output voltage

120 V AC 1 phase

Other output voltage

Rated power in W

500 W

Rated power in VA

750 VA

Output connection

6 NEMA 5-15R

Harmonic distortion

Less than 5%

Maximum configurable power in VA

750 VA

Maximum configurable power in W

500 W

Transfer time

6ms typical : 10ms maximum

UPS topology

Line Interactive

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC123

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

746 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

581 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

14 kg CO2 eq.

Carbon footprint of the installation phase [A5]

4 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

126 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

21 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead, which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

51

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes