Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Modular Ultra 15kW Frame, N+1 Redundant, Rackmount, 208/120V

SKU: SRYLF15KRMT

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

100Amp input Smart-UPS Modular Ultra Chassis

success

Ships without power or battery modules

success

Works with genuine APC modules SRYL5KPMT, SRYLBM sold separately

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

517 kg CO2 eq.

See All

Compatible Products

Batteries (2)

Battery Cabinets (1)

License (4)

PDU (6)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

APC Smart-UPS Modular Ultra Accessories

bullet

100Amp input Smart-UPS Modular Ultra Chassis

bullet

Ships without power or battery modules

bullet

Works with genuine APC modules SRYL5KPMT, SRYLBM sold separately

bullet

Standard warranty 5 years repair or replace

APC Smart-UPS Modular Ultra Frame scalable to 15kW N+1 Rackmount 208/120V. Ships with no power or battery modules.

Overview

Lead time

Usually in Stock

Main

Main Input Voltage

208 V AC

Product or Component Type

Frame

Main Output Voltage

120 V AC

rated power in VA

15000 VA

Battery Type

Li-Ion (Lithium Ion)

Range of Product

Smart-UPS Modular Ultra Accessories

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

517 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

496 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

11 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

10 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

5ee38369-4dfb-4636-ab65-b08aa3242891

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

End of Life Information

Take-back

Yes