Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Modular Ultra 15kW Frame, N+1 Redundant,Tower, 24U, 208/120V

SKU: SRYLF15T24

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

24U Tower UPS chassis, scalable to 15kW

success

100 Amp input Smart-UPS Modular Ultra Tower Frame

success

Works with genuine APC modules SRYL5KPMT, SRYLBM sold separately

Compatible Products

Spare parts (4)

Main Documents

document

Product Datasheet

document

Brochure

APC Smart-UPS Modular Ultra

bullet

24U Tower UPS chassis, scalable to 15kW

bullet

100 Amp input Smart-UPS Modular Ultra Tower Frame

bullet

Works with genuine APC modules SRYL5KPMT, SRYLBM sold separately

bullet

Standard warranty 5 years repair or replace

Smart-UPS Modular Ultra Tower provides 2.5x more power protection and available U-space in a standalone UPS for a flexible installation to accommodate power needs where necessary. Scale up to 20kW of single-phase power protection with a smaller, lighter and more powerful modular UPS to free up enclosure space for more equipment. Designed for local edge environments, the Smart-UPS Modular Ultra rackmount and tower solutions provide consistent and reliable connectivity at the most critical moments.

Overview

Lead time

Usually in Stock

Main

Main Input Voltage

208 V AC

Product or Component Type

Frame

Main Output Voltage

240 V AC

Other Output Voltage

240 V

Battery Type

Li-Ion (Lithium Ion)

Range of Product

Smart-UPS Modular Ultra

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Removable battery

User replaceable

Take-back

Yes