Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Modular Ultra 20kW Frame, N+1 Redundant, Rackmount, 208/120V

SKU: SRYLF20KRMT

Enter ZIP code to see pricing

loader
success

Compatible with all Smart-UPS Modular Ultra models

success

External battery frame with (4) SRYLBM

success

SRYLBM included

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

23 078 kg CO2 eq.

See All

Compatible Products

Spare parts (6)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC Smart-UPS Modular Ultra Accessories

bullet

Compatible with all Smart-UPS Modular Ultra models

bullet

External battery frame with (4) SRYLBM

bullet

SRYLBM included

bullet

Standard warranty 5 years repair or replace

APC Smart-UPS Modular Ultra 20kW scalable Frame N+1 Rackmount 208/120V. Ships with no power or battery modules.

Main

Main Input Voltage

208 V AC

Product or Component Type

Frame

Main Output Voltage

120 V AC

Rated power in W

20000 W

rated power in VA

20000 VA

Battery Type

Li-Ion (Lithium Ion)

Range of Product

Smart-UPS Modular Ultra Accessories

General

product web sub-family

Network management card

Number of power module

2

Number preinstalled power module

2

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

23 078 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

4 052 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

22 kg CO2 eq.

Carbon footprint of the installation phase [A5]

29 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

101 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

5ee38369-4dfb-4636-ab65-b08aa3242891

EU RoHS Directive

Compliant By Exemption​
Use Again
Repack and remanufacture

Recyclability potential, in %

53

Circularity Profile

End of Life Information

Take-back

Yes