APC Smart-UPS Modular Ultra 20kW Frame, N+1 Redundant,Tower, 24U, 208/120V
SKU: SRYLF20T24
Enter ZIP code to see pricing
24U Tower UPS chassis, scalable to 20kW
125 Amp input Smart-UPS Modular Ultra Tower Frame
Works with genuine APC modules SRYL5KPMT, SRYLBM sold separately
APC Smart-UPS Modular Ultra
24U Tower UPS chassis, scalable to 20kW
125 Amp input Smart-UPS Modular Ultra Tower Frame
Works with genuine APC modules SRYL5KPMT, SRYLBM sold separately
Standard warranty 5 years repair or replace
Smart-UPS Modular Ultra Tower provides 2.5x more power protection and available U-space in a standalone UPS for a flexible installation to accommodate power needs where necessary. Scale up to 20kW of single-phase power protection with a smaller, lighter and more powerful modular UPS to free up enclosure space for more equipment. Designed for local edge environments, the Smart-UPS Modular Ultra rackmount and tower solutions provide consistent and reliable connectivity at the most critical moments.
Main
Main Input Voltage
208 V AC
Product or Component Type
Frame
Other Input Voltage
208 V
Main Output Voltage
240 V AC
Other Output Voltage
240 V
battery type
Li-Ion (Lithium Ion)
Range of Product
Smart-UPS Modular Ultra
General
product web sub-family
Network management card
Number of power module
2
Number preinstalled power module
2
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
Yes