APC Smart-UPS Modular Ultra 4 Post XBP Rail Kit
SKU: SRYLOPT3
Enter ZIP code to see pricing
Environmental Data
APC Smart-UPS Modular Ultra Accessories
Main
Product or Component Type
Mounting kit
Range of Product
Smart-UPS Modular Ultra Accessories
Physical
Height
2.8 in (69.9 mm)
Width
0.9 in (22.2 mm)
Depth
20.1 in (511.5 mm)
Net Weight
4.06 lb(US) (1.84 kg)
Environmental footprint
Total lifecycle Carbon footprint
435 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
17 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
4 452 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
7a19864b-8bf5-40ac-85e8-7678b0910185
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
65
Take-back
Yes