APC Smart-UPS Modular Ultra On-Line, 10kW scalable to 15kW, Lithium-ion, Tower 24U, 208/240V, Network Management, W/ External battery chassis
SKU: SRYL10K15XLT24
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
24U Tower UPS chassis, scalable to 15kW with 2 (5kW) Power and 2 Battery Modules
Modular UPS up to 50% smaller for more power and usable rack space in the same footprint
Preconfigured design with liveswap capability
Environmental Data
APC Smart-UPS Modular Ultra
24U Tower UPS chassis, scalable to 15kW with 2 (5kW) Power and 2 Battery Modules
Modular UPS up to 50% smaller for more power and usable rack space in the same footprint
Preconfigured design with liveswap capability
The most sustainable modular UPS of its kind, featuring best-in-class embodied carbon reduction
1-Year Secure Network Management Card subscription included
Smart-UPS Modular Ultra Tower provides 2.5x more power protection and available U-space in a standalone UPS for a flexible installation to accommodate power needs where necessary. Scale up to 20kW of single-phase power protection with a smaller, lighter and more powerful modular UPS to free up enclosure space for more equipment. Designed for local edge environments, the Smart-UPS Modular Ultra rackmount and tower solutions provide consistent and reliable connectivity at the most critical moments.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 1000-10000 W
W
5min 35s
Max. Capacity Used
100%
Main Input Voltage
Other Input Voltages
240 V
Maximum Input Current per Phase
51 A
Load power factor
0.5 leading to 0.5 lagging
Number of input connectors
1 Hard Wire 4-wire (2PH+N+G)
Input Frequency
40 - 70 Hz
Output voltage
Other Output Voltages
240 V
Rated power in W
10000 W
rated power in VA
10000 VA
Bypass type
Built-in Bypass
Maximum configurable power in VA
10000 VA
Max Configurable Power (Watts)
10000 W
Overload Operation
60 seconds @ 125% and 30 seconds @ 150%
Topology
On-Line
Waveform Type
Sine wave
Environmental footprint
Total lifecycle Carbon footprint
35 464 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
8 684 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
114 kg CO2 eq.
Carbon footprint of the installation phase [A5]
81 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
26 135 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
451 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
Compliant By ExemptionEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
61
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
10 Results
WASSEMUPS-SPL-00
Circularity, Modernization and Battery replacements
WSTRTUP-SPL-00
Circularity, Modernization and Battery replacements
ECO1PH1YFWITELI17
Service plans
WADVPLN1P-SPL-17
Service plans