Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Modular Ultra, On-Line, 10kW scalable to 20kW N+1, Lithium-ion, Rackmount 9U, 208/240V, Network Management, Extended runtime, W/rail kit

SKU: SRYL10K20RMXLT

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

9U Rackmount UPS Chassis, scalable to 20kW with 2 (5kW) Power and 2 Battery Modules

success

100A chassis backward compatible with existing Symmetra LX wiring

success

At 50% smaller & 60% lighter, fewer people are required to install

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

30 724 kg CO2 eq.

See All

Compatible Products

Batteries (1)

Battery Cabinets (1)

Battery Modules (1)

License (4)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Brochure

document

Environmental Disclosure

APC Smart-UPS Modular Ultra

bullet

9U Rackmount UPS Chassis, scalable to 20kW with 2 (5kW) Power and 2 Battery Modules

bullet

100A chassis backward compatible with existing Symmetra LX wiring

bullet

At 50% smaller & 60% lighter, fewer people are required to install

bullet

The most sustainable modular UPS of its kind, featuring best-in-class embodied carbon reduction

bullet

EcoStruxure Ready Smart-UPS provides visibility anywhere, anytime.

Smart-UPS™ Modular Ultra provides up to 2.5x more power density in half the size and weight of comparable UPSs. Its modular design allows you to scale power or runtime as your business needs change*. The 125A supports up to 20kW of power protection. The most sustainable modular UPS of its kind, featuring best-in-class embodied carbon reduction, allows you to save money on Total Cost of Ownership compared to VRLA UPSs. *Additional 5kW power (SRYL5KPMT) and battery (SRYLBM) modules sold separately. Compatible with Genuine APC battery modules only.

Main

Run time for load

Min-max: 1000-10000 W

W

5min 35s

Max. Capacity Used

100%

Main input voltage

Other input voltage

240 V

Maximum input current

51 A

Load power factor

0.5 leading to 0.5 lagging

Input connection

1 Hard Wire 4-wire (2PH+N+G)

Input frequency

40 - 70 Hz

Output voltage

Other output voltage

240 V

Rated power in W

10000 W

Rated power in VA

10000 VA

Bypass type

Built-in Bypass

Maximum configurable power in VA

10000 VA

Maximum configurable power in W

10000 W

Output overload operation

60 seconds @ 125% and 30 seconds @ 150%

UPS topology

On-Line

Waveform type

Sine wave

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

30 724 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

4 317 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

56 kg CO2 eq.

Carbon footprint of the installation phase [A5]

40 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

26 086 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

224 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

EU RoHS Directive

Compliant By Exemption​
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Product contributes to saved and avoided emissions

Yes

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

61

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes