APC Smart-UPS Modular Ultra On-Line, 10kW scalable to 20kW N+1, Lithium-ion, Tower 18U, 208/240V, Network Management, W/ Battery chassis
SKU: SRYL10K20XLT18
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
18U Tower UPS chassis, scalable to 20kW with 2 (5kW) Power and 2 Battery Modules
Modular UPS up to 50% smaller for more power and usable rack space in the same footprint
Preconfigured design with liveswap capability
Environmental Data
APC Smart-UPS Modular Ultra
18U Tower UPS chassis, scalable to 20kW with 2 (5kW) Power and 2 Battery Modules
Modular UPS up to 50% smaller for more power and usable rack space in the same footprint
Preconfigured design with liveswap capability
The most sustainable modular UPS of its kind, featuring best-in-class embodied carbon reduction
1-Year Secure Network Management Card subscription included
Smart-UPS Modular Ultra Tower provides 2.5x more power protection and available U-space in a standalone UPS for a flexible installation to accommodate power needs where necessary. Scale up to 20kW of single-phase power protection with a smaller, lighter and more powerful modular UPS to free up enclosure space for more equipment. Designed for local edge environments, the Smart-UPS Modular Ultra rackmount and tower solutions provide consistent and reliable connectivity at the most critical moments.
Main
Run time for load
Min-max: 1000-10000 W
W
5min 35s
Max. Capacity Used
100%
Main input voltage
Other input voltage
240 V
Maximum input current
51 A
Load power factor
0.5 leading to 0.5 lagging
Input connection
1 Hard Wire 4-wire (2PH+N+G)
Input frequency
40 - 70 Hz
Output voltage
Other output voltage
240 V
Rated power in W
10000 W
Rated power in VA
10000 VA
Bypass type
Built-in Bypass
Maximum configurable power in VA
10000 VA
Maximum configurable power in W
10000 W
Output overload operation
60 seconds @ 125% and 30 seconds @ 150%
UPS topology
On-Line
Waveform type
Sine wave
Graphs
Run Time
Efficiency
Environmental footprint
Total lifecycle Carbon footprint
35 846 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
9 084 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
119 kg CO2 eq.
Carbon footprint of the installation phase [A5]
85 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
26 086 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
472 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
Compliant By ExemptionEnergy efficiency
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
61
Circularity Profile
End of Life InformationRemovable battery
User replaceable
Take-back
Yes
11 Results
WASSEMUPS-SPL-00
Circularity, Modernization and Battery replacements
WSTRTUP-SPL-00
Circularity, Modernization and Battery replacements
ECO1PH1YFWITELI17
Service plans
WADVPLN1P-SPL-17
Service plans