Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Modular Ultra, On-Line, 20kW scalable to 20kW N+1, Lithium-ion, Rackmount 12U, 208/240V, Network Management, w/ External battery chassis

SKU: SRYL20K20RMXLT

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

9U Rackmount UPS Chassis, 3U XBP Frame, scalable to 20kW N+1 with 4 (5kW) Power and 4 Battery Module

success

125A chassis allows you to scale power protection up to 20kW N+1

success

At 50% smaller & 60% lighter, fewer people are required to install

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

42588

See All

Compatible Products

Batteries (1)

Battery Cabinets (1)

Battery Modules (1)

License (4)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS Modular Ultra

bullet

9U Rackmount UPS Chassis, 3U XBP Frame, scalable to 20kW N+1 with 4 (5kW) Power and 4 Battery Module

bullet

125A chassis allows you to scale power protection up to 20kW N+1

bullet

At 50% smaller & 60% lighter, fewer people are required to install

bullet

The most sustainable modular UPS of its kind, featuring best-in-class embodied carbon reduction

bullet

1-Year Secure Network Management Card subscription included

Smart-UPS™ Modular Ultra provides up to 2.5x more power density in half the size and weight of comparable UPSs. Its modular design allows you to scale power or runtime as your business needs change*. The 125A supports up to 20kW of power protection. The most sustainable modular UPS of its kind, featuring best-in-class embodied carbon reduction, allows you to save money on Total Cost of Ownership compared to VRLA UPSs. *Additional 5kW power (SRYL5KPMT) and battery (SRYLBM) modules sold separately. Compatible with Genuine APC battery modules only.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 2000-20000 W

W

5min 31s

Max. Capacity Used

100%

Main Input Voltage

Product or Component Type

Uninterruptible power supply (UPS)

Other Input Voltage

240 V

Main Output Voltage

Other Output Voltage

240 V

Rated power in W

20000 W

Rated power in VA

20000 VA

Number of rack unit

12U

Battery Type

Li-Ion (Lithium Ion)

Range of Product

Smart-UPS Modular Ultra

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

42588

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Product contributes to saved and avoided emissions

Yes

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes