Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Modular Ultra On-Line, 5kW scalable to 15kW, Lithium-ion, Rackmount 9U, 208/240V, Network Management, Extended runtime, W/rail kit

SKU: SRYL5K15RMXLT

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

9U Rackmount UPS Chassis, scalable to 15kW with 1 (5kW) Power and 1 Battery Module

success

100A chassis backward compatible with existing Symmetra LX wiring

success

At 50% smaller & 60% lighter, fewer people are required to install

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

17 733 kg CO2 eq.

See All

Compatible Products

Batteries (1)

Battery Cabinets (1)

Battery Modules (1)

License (4)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Brochure

document

Environmental Disclosure

APC Smart-UPS Modular Ultra

bullet

9U Rackmount UPS Chassis, scalable to 15kW with 1 (5kW) Power and 1 Battery Module

bullet

100A chassis backward compatible with existing Symmetra LX wiring

bullet

At 50% smaller & 60% lighter, fewer people are required to install

bullet

1-Year Secure Network Management Card subscription included

bullet

EcoStruxure Ready Smart-UPS provides visibility anywhere, anytime.

Smart-UPS™ Modular Ultra provides up to 2.5x more power density in half the size and weight of comparable UPSs. Its modular design allows you to scale power or runtime as your business needs change*. The 100A chassis supports backward compatibility with your existing Symmetra LX wiring, supporting up to 15kW of power protection. The most sustainable modular UPS of its kind, featuring best-in-class embodied carbon reduction, allows you to save money on Total Cost of Ownership compared to VRLA UPSs. *Additional 5kW power (SRYL5KPMT) and battery (SRYLBM) modules sold separately. Compatible with Genuine APC battery modules only.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 1500-15000 W

W

The total load (power draw) entered exceeds the maximum value for this product (#load# W).

Max. Capacity Used

300%

Main Input Voltage

Other Input Voltages

240 V

Maximum Input Current per Phase

27 A

Load power factor

0.5 leading to 0.5 lagging

Number of input connectors

1 Hard Wire 4-wire (2PH+N+G)

Input Frequency

40 - 70 Hz

Output voltage

Other Output Voltages

240 V

Rated power in W

5000 W

rated power in VA

5000 VA

Bypass type

Built-in Bypass

Maximum configurable power in VA

15000 VA

Max Configurable Power (Watts)

15000 W

Overload Operation

60 seconds @ 125% and 30 seconds @ 150%

Topology

On-Line

Waveform Type

Sine wave

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

17 733 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 466 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

45 kg CO2 eq.

Carbon footprint of the installation phase [A5]

32 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

14 009 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

180 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

EU RoHS Directive

Compliant By Exemption​
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Product contributes to saved and avoided emissions

Yes

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

61

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes