Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Modular Ultra XBP Communication Card

SKU: SRYLFSU2

Enter ZIP code to see pricing

loader
success

Replacement external battery pack Communication Card

success

Compatible with APC Smart-UPS Modular Ultra

success

Genuine APC accessory

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

296 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC Smart-UPS Modular Ultra Accessories

bullet

Replacement external battery pack Communication Card

bullet

Compatible with APC Smart-UPS Modular Ultra

bullet

Genuine APC accessory

bullet

Standard warranty 5 years repair or replace

APC Smart-UPS Modular Ultra XBP Communication Card Replacement communication card for External Battery Pack. The card supports communication between the UPS and external battery pack.

Main

Product or Component Type

Communication module

Range of Product

Smart-UPS Modular Ultra Accessories

Physical

Height

1.3 in (33 mm)

Width

4.9 in (125 mm)

Depth

10.8 in (275 mm)

Net Weight

0.99 lb(US) (0.45 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

296 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

12 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 739 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

65

Take-back

Yes