Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 1000VA, Rackmount 2U, 120V, 6x 5-15R NEMA outlets, Network Card, Extended runtime, W/ rail kit

SKU: SRT1000RMXLA-NC

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

1000VA/900W double-conversion on-line pure sine wave 2U rackmount UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

3441

See All
Replacement battery
Schneider Electric APCRBC155 Picture

APC Replacement Battery Cartridge 155 with 2 Year Warranty

View Productarrow

Compatible Products

Batteries (1)

Cables (1)

Mounting (2)

PDU (20)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

Replacement battery (1) is available

bullet

1000VA/900W double-conversion on-line pure sine wave 2U rackmount UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit included)

bullet

1-Year Secure Network Management Card subscription included

bullet

Add up to 10 external battery packs (SRT48RMBP) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 1000VA on-line 2U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 6x NEMA 5-15R outlets. The UPS has a preinstalled Network Management Card for UPS network-based monitoring and management. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 90-900 W

W

10min 29s

Max. Capacity Used

100%

Main Input Voltage

120 V AC 1 phase

Product or Component Type

Uninterruptible power supply (UPS)

Main Output Voltage

120 V 1 phase

Rated power in W

900 W

rated power in VA

1000 VA

Input Connection Type

NEMA 5-15P

output connection type

6 NEMA 5-15R

Number of rack unit

2U

Cable length

5.9 ft (1.8 m)

Number of cables

1

Provided equipment

Range of Product

Smart-UPS On-Line

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

3441

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

B2b22a56-41f2-497e-9ea6-cf093b3b8bd3

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.