Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 1000VA, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, Network Card, Extended runtime, W/ rail kit [TAA]

SKU: SRT1000RMXLA-NCUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

1000VA/900W double-conversion on-line pure sine wave 2U rackmount UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

success

Rack/Tower convertible (rail kit included)

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

3216

See All

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

1000VA/900W double-conversion on-line pure sine wave 2U rackmount UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit included)

bullet

Delivers clean power with zero transfer time for critical or sensitive devices

bullet

Add up to 10 external battery packs (SRT48RMBP) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 1000VA on-line 2U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 6x NEMA 5-15R outlets. The UPS has a preinstalled Network Management Card for UPS network-based monitoring and management. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 90-900 W

W

10min 29s

Max. Capacity Used

100%

Main Input Voltage

120 V AC 1 phase

Product or Component Type

Uninterruptible power supply (UPS)

Main Output Voltage

120 V AC 1 phase

Rated power in W

900 W

rated power in VA

1000 VA

Input Connection Type

NEMA 5-15P

output connection type

6 NEMA 5-15R

Number of rack unit

2U

Cable length

5.9 ft (1.8 m)

Number of cables

1

Provided equipment

CD with software

Range of Product

Smart-UPS On-Line

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

3216

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

Yes