Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 10kVA/10kW, Rackmount 6U, 208V, 4x L6-20R+2x L6-30R NEMA outlets, Network Card+SmartSlot, Extended runtime, W/ rail kit [TAA]

SKU: SRT10KRMXLTUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

10kVA/10kW double-conversion on-line pure sine wave 6U rackmount UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

19782

See All
Replacement battery
Schneider Electric APCRBC140 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (3)

Cables (1)

Replacement battery (1)

Service bypass panels (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

Replacement battery (1) is available

bullet

10kVA/10kW double-conversion on-line pure sine wave 6U rackmount UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit included)

bullet

Delivers clean power with zero transfer time for critical or sensitive devices

bullet

Add up to 10 external battery packs (SRT192RMBP2) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 10kVA on-line 6U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with hard wire 3-wire (2P+E) input, 2x NEMA L6-30R and 4x NEMA L6-20R outlets. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It has an additional SmartSlot for optional accessory card such as Dry Contact I/O card. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 1000-10000 W

W

3min 44s

Max. Capacity Used

100%

Main Input Voltage

Product or Component Type

Uninterruptible power supply (UPS)

Other Input Voltage

240 V

Main Output Voltage

Other Output Voltage

240 V

Rated power in W

10000 W

rated power in VA

10000 VA

output connection type

4 NEMA L6-20R

Output connector type

Hard Wire 3-wire (2PH + G) for 1 zone(s)

Number of rack unit

6U

Provided equipment

CD with software

Range of Product

Smart-UPS On-Line

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

19782

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

Yes

20 Results

Scheduled 5X8 assembly service and Power-Up service

WASSEMUPS-3R-SB-00

Installation, Commissioning

5 X 8 Power Up for Smart-UPS

WSTRTUP-SB-00

Installation, Commissioning