Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 10kVA/10kW, Tower, 208V, 4x L6-20R+2x L6-30R NEMA outlets, Network Card+SmartSlot, Extended runtime, W/O rail kit

SKU: SRT10KXLT

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

10kVA/10kW double-conversion on-line pure sine wave tower UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

20 656 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC140 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Cables (1)

Mounting (2)

PDU (19)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

Replacement battery (1) is available

bullet

10kVA/10kW double-conversion on-line pure sine wave tower UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit SRTRK2 or SRTRK3 sold separately)

bullet

1-Year Secure Network Management Card subscription included

bullet

Add up to 10 external battery packs (SRT192BP2) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 10kVA on-line tower UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with hard wire 3-wire (2P+E) input, 4x NEMA L6-20R and 2x NEMA L6-30R outlets. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It has an additional SmartSlot for optional accessory card such as Dry Contact I/O card. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. The UPS is compatible with SRTRK2 (4-post) and SRTRK3 (2-post) rail kits sold separately.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 1000-10000 W

W

3min 44s

Max. Capacity Used

100%

Main Input Voltage

Other Input Voltages

240 V

Efficiency at full load

100...275 V adjustable (half load)

Number of input connectors

1 Hard Wire 3-wire (2PH + G)

Input Frequency

40 - 70 Hz auto-sensing

Output voltage

Other Output Voltages

240 V

Rated power in W

10000 W

rated power in VA

10000 VA

output connection type

Output connector type

Hard Wire 3-wire (2PH + G) for 1 zone(s)

Bypass type

Internal Bypass (Automatic and Manual)

Crest factor

3 : 1

Harmonic distortion

Less than 2%

Maximum configurable power in VA

10000 VA

Max Configurable Power (Watts)

10000 W

Topology

On-Line

Waveform Type

Sine wave

Output Frequency (sync to mains)

50/60 Hz +/- 3 Hz sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

20 656 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

1 612 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

18 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

19 011 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

16 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

65

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

20 Results