Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 1500VA, Rackmount 2U, 120V, 6x NEMA 5-15R outlets, SmartSlot, Extended runtime, W/ rail kit [TAA]

SKU: SRT1500RMXLAUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

1500VA/1350W double-conversion on-line pure sine wave 2U rackmount UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

success

Rack/Tower convertible (rail kit included)

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

4 679 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

1500VA/1350W double-conversion on-line pure sine wave 2U rackmount UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit included)

bullet

Delivers clean power with zero transfer time for critical or sensitive devices

bullet

Add up to 10 external battery packs (SRT48RMBP) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 1500VA on-line 2U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with NEMA 5-15P input and 6x NEMA 5-15R outlets. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 135-1350 W

W

4min 37s

Max. Capacity Used

100%

Main Input Voltage

120 V AC 1 phase

Input Connection Type

NEMA 5-15P

Efficiency at full load

90...150 V

Input Frequency

47 - 70 Hz auto-sensing

Output voltage

120 V AC 1 phase

Rated power in W

1350 W

rated power in VA

1500 VA

output connection type

6 NEMA 5-15R

Bypass type

Built-in Bypass

Crest factor

3 : 1

Harmonic distortion

Less than 2%

Maximum configurable power in VA

1500 VA

Max Configurable Power (Watts)

1350 W

Topology

On-Line

Waveform Type

Sine wave

Output Frequency (sync to mains)

50/60 Hz +/- 3 Hz sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

4 679 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

149 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

4 527 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

1 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Take-back

Yes