Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 3kVA, Rackmount 2U, 120V, 8x 5-20R+1x L5-30R NEMA outlets, Network Card, Extended runtime, W/ rail kit

SKU: SRT3000RMXLA-NC

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

3KVA/2.7kW double-conversion on-line pure sine wave 2U rackmount UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

8 026 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC152 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 12V 5Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (2)

Cables (1)

Mounting (2)

PDU (5)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

Replacement battery (1) is available

bullet

3KVA/2.7kW double-conversion on-line pure sine wave 2U rackmount UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit included)

bullet

1-Year Secure Network Management Card subscription included

bullet

Add up to 10 external battery packs (SRT96RMBP) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 3kVA on-line 2U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with NEMA L5-30P input, 8x NEMA 5-20R and 1x NEMA L5-30R outlets. The UPS has a preinstalled Network Management Card for UPS network-based monitoring and management. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.

Overview

Presentation

High density, double-conversion on-line power protection with scalable runtime.

Lead time

Usually in Stock

Main

Run time for load

Min-max: 270-2700 W

W

3min 13s

Max. Capacity Used

100%

Main Input Voltage

120 V AC 1 phase

Input Connection Type

NEMA L5-30P

Input Frequency

40 - 70 Hz auto-sensing

Output voltage

120 V 1 phase

Rated power in W

2700 W

rated power in VA

3000 VA

output connection type

Bypass type

Internal Bypass (Automatic and Manual)

Crest factor

3 : 1

Harmonic distortion

Less than 2%

Maximum configurable power in VA

3000 VA

Max Configurable Power (Watts)

2700 W

Topology

On-Line

Waveform Type

Sine wave

Output Frequency (sync to mains)

50/60 Hz +/- 3 Hz sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

8 026 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

482 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

7 534 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

5 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes