Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 3kVA, Rackmount 2U, 208V, 2x L6-20R+1x L6-30R NEMA outlets, SmartSlot, Extended runtime, W/ rail kit [TAA]

SKU: SRT3000RMXLTUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

3kVA/2.7kW double-conversion on-line pure sine wave 2U rackmount UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

7242

See All
Replacement battery
Schneider Electric APCRBC152 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 12V 5Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Cables (1)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

Replacement battery (1) is available

bullet

3kVA/2.7kW double-conversion on-line pure sine wave 2U rackmount UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit included)

bullet

Delivers clean power with zero transfer time for critical or sensitive devices

bullet

Add up to 10 external battery packs (SRT96RMBP) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 3kVA on-line 2U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with NEMA L6-20P input, 1x NEMA L6-30R and 2x NEMA L6-20R outlets. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. The Smart-UPS is compliant with the Trade Agreements Act (TAA) requirements.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 270-2700 W

W

3min 48s

Max. Capacity Used

100%

Main Input Voltage

208 V AC 1 phase

Product or Component Type

Uninterruptible power supply (UPS)

Other Input Voltage

240 V

Main Output Voltage

208 V AC 1 phase

Other Output Voltage

240 V

Rated power in W

2700 W

rated power in VA

3000 VA

Input Connection Type

NEMA L6-20P

output connection type

2 NEMA L6-20R

Number of rack unit

2U

Cable length

10.007 ft (3.05 m)

Number of cables

1

Provided equipment

CD with software

Range of Product

Smart-UPS On-Line

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

7242

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

Yes