Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 3kVA, Tower, 208V/230V, 6x C13+2x C19 IEC outlets, SmartSlot, Extended runtime, W/O rail kit

SKU: SRT3000XLW-IEC

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

3kVA/2.7kW double-conversion on-line pure sine wave tower UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

7 800 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC152 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 12V 5Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Cables (1)

Communication Options (4)

Mounting (2)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

Replacement battery (1) is available

bullet

3kVA/2.7kW double-conversion on-line pure sine wave tower UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit SRTRK4 or SRTRK3 sold separately)

bullet

Delivers clean power with zero transfer time for critical or sensitive devices

bullet

Add up to 10 external battery packs (SRT96RMBP) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 3kVA on-line tower UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with BS1363A British, IEC 320 C20, and Schuko CEE 7/EU1-16P inputs, 6x IEC 320 C13 and 2x IEC 320 C19 outlets. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. The UPS is compatible with SRTRK4 (4-post) and SRTRK3 (2-post) rail kits sold separately.

Overview

Presentation

High density, double-conversion on-line power protection with scalable runtime.

Lead time

Usually in Stock

Main

Run time for load

Min-max: 270-2700 W

W

3min 58s

Max. Capacity Used

100%

Main Input Voltage

Other Input Voltages

Input Connection Type

Efficiency at full load

100...275 V adjustable (half load)

Input Frequency

40 - 70 Hz auto-sensing

Output voltage

Other Output Voltages

Rated power in W

2700 W

rated power in VA

3000 VA

output connection type

Bypass type

Internal Bypass (Automatic and Manual)

Crest factor

3 : 1

Harmonic distortion

Less than 2%

Maximum configurable power in VA

3000 VA

Max Configurable Power (Watts)

2700 W

Topology

On-Line

Waveform Type

Sine wave

Output Frequency (sync to mains)

50/60 Hz +/- 3 Hz sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

7 800 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

461 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

7 330 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

4 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

4282bd22-a353-4f82-bb5c-97bbd7f1d1e9

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

65

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.