Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 3kVA, Tower, 208V, 8x 5-20R+4x L6-20R+1x L6-30R+1x L14-30R NEMA, SmartSlot, W/ transformer 208V to 120V, W/O rail kit

SKU: SRT3000XLT-5KTF

Enter ZIP code to see pricing

loader
success

Replacement battery (1) is available

success

3kVA/2.7kW double-conversion on-line pure sine wave tower UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

8 266 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC152 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 12V 5Ah lead-acid battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Cables (1)

Communication Options (4)

Mounting (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

Replacement battery (1) is available

bullet

3kVA/2.7kW double-conversion on-line pure sine wave tower UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit SRTRK4 or SRTRK3 sold separately)

bullet

Delivers clean power with zero transfer time for critical or sensitive devices

bullet

Add up to 10 external battery packs (SRT96RMBP) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 3kVA on-line tower UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with NEMA L6-20P input, 4x L6-20R, 8x 5-20R, 1x L14-30R, and 1x L6-30R NEMA outlets. The UPS has an optional Network Management Card for network-based monitoring and PowerChute Business Edition for unattended shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. The UPS is compatible with SRTRK4 (4-post) and SRTRK3 (2-post) rail kits sold separately.

Main

Run time for load

Min-max: 270-2700 W

W

3min 48s

Max. Capacity Used

100%

Main input voltage

208 V AC 1 phase

Other input voltage

240 V

Input connection

NEMA L6-20P

Efficiency at full load

100...275 V adjustable (half load)

Input frequency

40 - 70 Hz auto-sensing

Output voltage

Other output voltage

240 V

Rated power in W

2700 W

Rated power in VA

3000 VA

Output connection

Bypass type

Internal Bypass (Automatic and Manual)

Crest factor

3 : 1

Harmonic distortion

Less than 2%

Maximum configurable power in VA

3000 VA

Maximum configurable power in W

2700 W

UPS topology

On-Line

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC152

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

8 266 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 274 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

14 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

6 966 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

12 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

488c31fb-3af8-42cf-9558-1362d000a07e

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

65

Removable battery

User replaceable

Take-back

Yes