Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 5kVA, Rack/Tower, 208V, 2x L6-20R+2x L6-30R NEMA outlets, Network Card+SmartSlot, Extended runtime, W/O rail kit [TAA]

SKU: SRT5KXLTUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

5.4kVA/4.8kW double-conversion on-line pure sine wave tower UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

11486

See All
Replacement battery
Schneider Electric APCRBC140 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Cables (1)

Mounting (2)

PDU (19)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

Replacement battery (1) is available

bullet

5.4kVA/4.8kW double-conversion on-line pure sine wave tower UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit SRTRK2 or SRTRK3 sold separately)

bullet

1-Year Secure Network Management Card subscription included

bullet

Add up to 10 external battery packs (SRT192BPUS) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 5kVA on-line tower UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with NEMA L6-30P input, 2x NEMA L6-30R and 2x NEMA L6-20R outlets. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It has an additional SmartSlot for optional accessory card such as Dry Contact I/O card. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. The UPS is compatible with SRTRK2 (4-post) and SRTRK3 (2-post) rail kits sold separately.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 480-4800 W

W

3min 27s

Max. Capacity Used

100%

Main Input Voltage

208 V AC 1 phase

Product or Component Type

Uninterruptible power supply (UPS)

Other Input Voltage

240 V

Main Output Voltage

208 V 1 phase

Other Output Voltage

240 V

Rated power in W

4800 W

Rated power in VA

5400 VA

Input Connection Type

NEMA L6-30P

output connection type

Cable length

10.007 ft (3.05 m)

Number of cables

1

Provided equipment

Range of Product

Smart-UPS On-Line

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

11486

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

ENERGY STARĀ®

ENERGY STAR UPS V2.0 (USA)

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

20 Results

1 - Pre-Contract Audit for 1 - UPS up to 40 kVA

WPCAVUPS-UG-01

Audit & Consulting

Scheduled 5X8 assembly service and Power-Up service

WASSEMUPS-3R-SB-00

Installation, Commissioning

5 X 8 Power Up for Smart-UPS

WSTRTUP-SB-00

Installation, Commissioning