APC Smart-UPS On-Line, 6kVA/6kW, Rack/Tower, 208V, 2x L6-20R+3x L6-30R NEMA outlets, Network Card+SmartSlot, Extended runtime, W/O rail kit [TAA]
SKU: SRT6KXLTUS
Enter ZIP code to see pricing
Replacement battery (1) is available
This product is TAA compliant.
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty
View ProductAPC Smart-UPS On-Line
Replacement battery (1) is available
This product is TAA compliant.
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 6kVA on-line rack/tower UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with hard wire 3-wire (2P+E) input, 3x NEMA L6-30R and 2x L6-20R outlets. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It has an additional SmartSlot for optional accessory card such as Dry Contact I/O card. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. The UPS is compatible with SRTRK2 (4-post) and SRTRK3 (2-post) rail kits sold separately.
Main
Run time for load
Min-max: 600-6000 W
W
2min 17s
Max. Capacity Used
100%
Main input voltage
Other input voltage
240 V
Efficiency at full load
100...275 V adjustable (half load)
Input connection
1 Hard Wire 3-wire (2PH + G)
Input frequency
40 - 70 Hz auto-sensing
Output voltage
Other output voltage
240 V
Rated power in W
6000 W
Rated power in VA
6000 VA
Output connection
Output connection
Hard Wire 3-wire (2PH + G) for 1 zone(s)
Bypass type
Internal Bypass (Automatic and Manual)
Crest factor
3 : 1
Harmonic distortion
Less than 2%
Maximum configurable power in VA
6000 VA
Maximum configurable power in W
6000 W
UPS topology
On-Line
Waveform type
Sine wave
Output frequency
50/60 Hz +/- 3 Hz sync to mains
Replacement battery
Graphs
Run Time
Efficiency
Environmental footprint
Total lifecycle Carbon footprint
13 693 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
850 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
9 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
12 825 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
8 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STAR®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
Recyclability potential, in %
65
Removable battery
User replaceable
Take-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
20 Results
WUPGASSEM7-UG-01
Installation, Commissioning
ECO1PH1YFW06
Service plans