Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 6kVA/6kW, Rackmount 4U, 230V, 6x C13+4x C19 IEC outlets, Network Card+SmartSlot, Extended runtime, W/ rail kit, Marine

SKU: SRT6KRMXLIM

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

6kVA/6kW double-conversion on-line pure sine wave 4U rackmount UPS

success

Designed for IT applications in controlled Marine environments

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

28 629 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC140 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Cables (1)

Mounting (1)

PDU (20)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

Marine

bullet

Replacement battery (1) is available

bullet

6kVA/6kW double-conversion on-line pure sine wave 4U rackmount UPS

bullet

Designed for IT applications in controlled Marine environments

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit included)

bullet

1-Year Secure Network Management Card subscription included

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 6kVA on-line 4U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with hard wire 3-wire (1P+N+E) input, 6x IEC 320 C13 and 4x IEC 320 C19 outlets, and 2x IEC jumper cables. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It has an additional SmartSlot for optional accessory card such as Dry Contact I/O card. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.

Overview

Presentation

High availability, ruggedized power protection for shipboard and other transportation applications.

Lead time

Usually in Stock

Main

Run time for load

Min-max: 600-6000 W

W

2min 28s

Max. Capacity Used

100%

Main Input Voltage

230 V

Other Input Voltages

Number of input connectors

1 Hard Wire 3-wire (1PH+N+G)

Input Frequency

40 - 70 Hz auto-sensing

Output voltage

230 V

Other Output Voltages

Rated power in W

6000 W

rated power in VA

6000 VA

output connection type

Output connector type

Hard Wire 3-wire (H N + E) for 1 zone(s)

Bypass type

Internal Bypass (Automatic and Manual)

Crest factor

3 : 1

Harmonic distortion

Less than 3%

Maximum configurable power in VA

6000 VA

Max Configurable Power (Watts)

6000 W

Topology

On-Line

Waveform Type

Sine wave

Output Frequency (sync to mains)

50/60 Hz +/- 3 Hz sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

28 629 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

453 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

5 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

28 166 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

4 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

4282bd22-a353-4f82-bb5c-97bbd7f1d1e9

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

65

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

12 Results