Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS On-Line, 8kVA/8kW, Rackmount 6U, 208V, 6x L6-30R NEMA outlets, Network Card+SmartSlot, Extended runtime, W/ rail kit

SKU: SRT8KRMXLT30

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

8kVA/8kW double-conversion on-line pure sine wave 6U rackmount UPS

success

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

success

Rack/Tower convertible (rail kit included)

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

17 033 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

APC Smart-UPS On-Line

bullet

8kVA/8kW double-conversion on-line pure sine wave 6U rackmount UPS

bullet

Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications

bullet

Rack/Tower convertible (rail kit included)

bullet

1-Year Secure Network Management Card subscription included

bullet

Add up to 10 external battery packs (SRT192RMBP2) for extended runtime

This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. This 8kVA on-line 6U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. It comes with hard wire 3-wire (2P+E) input, and 6x NEMA L6-30R outlets. The UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Network Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. It has an additional SmartSlot for optional accessory card such as Dry Contact I/O card. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty.

Overview

Lead time

Usually in Stock

Main

Run time for load

Min-max: 800-8000 W

W

5min 10s

Max. Capacity Used

100%

Main Input Voltage

Other Input Voltages

240 V

Efficiency at full load

100...275 V adjustable (half load)

Number of input connectors

1 Hard Wire 3-wire (2PH + G)

Input Frequency

40 - 70 Hz auto-sensing

Output voltage

Other Output Voltages

240 V

Rated power in W

8000 W

rated power in VA

8000 VA

output connection type

6 NEMA L6-30R

Output connector type

Hard Wire 3-wire (2PH + G) for 1 zone(s)

Bypass type

Internal Bypass (Automatic and Manual)

Crest factor

3 : 1

Harmonic distortion

Less than 2%

Maximum configurable power in VA

8000 VA

Max Configurable Power (Watts)

8000 W

Topology

On-Line

Waveform Type

Sine wave

Output Frequency (sync to mains)

50/60 Hz +/- 3 Hz sync to mains

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

17 033 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

1 651 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

18 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

15 347 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

16 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

ENERGY STAR®

ENERGY STAR UPS V2.0 (USA)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

65

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes