Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS RT 1000VA 230V - Marine

SKU: SURT1000XLIM

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Replacement battery (1) is available

success

Ideal for providing uninterrupted power in critical marine applications

success

DNV type approved

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 897 kg CO2 eq.

See All
Replacement battery
Schneider Electric RBC31 Picture

APC Replacement Battery Cartridge, VRLA battery, 9Ah, 48VDC, 2-year warranty

View Productarrow

Compatible Products

Communication Options (5)

Interface connections (8)

Mounting (2)

PDU (20)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Marine

bullet

Replacement battery (1) is available

bullet

Ideal for providing uninterrupted power in critical marine applications

bullet

DNV type approved

bullet

Hot-swappable, front-accessible, user replaceable batteries

bullet

Frequency Conversion Function 50Hz to 60Hz

bullet

Operating temperature up to 55°C

The APC Smart-UPS RT is an online UPS with a power rating of 1000VA and output power capacity of 700 watts. It operates at a nominal voltage of 230V and includes multiple output connections such as IEC 60320 and IEC Jumpers. This model is includes a lead-acid battery and is suitable for marine applications. The UPS features double conversion online technology and sine wave output.

Overview

Presentation

High availability, ruggedized power protection for shipboard and other transportation applications.

Main

Run time for load

Min-max: 70-700 W

W

13min 49s

Max. Capacity Used

100%

Main Input Voltage

230 V

Product or Component Type

Uninterruptible power supply (UPS)

Other Input Voltage

Main Output Voltage

230 V

Other Output Voltage

Rated power in W

700 W

rated power in VA

1000 VA

Input Connection Type

IEC 60320 C14

output connection type

Number of rack unit

2U

Cable length

8.2 ft (2.5 m)

Number of cables

1

Provided equipment

Replacement battery

RBC31

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 897 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

592 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

7 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 293 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

4282bd22-a353-4f82-bb5c-97bbd7f1d1e9

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.