Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS RT 15kVA, 208V, LCD, rackmount, 14U, 12x 5-20R & 4x L6-20R & 1x L6-30R NEMA outlets, w/transfo 208V to 120V

SKU: SURT15KRMXLT-TF5

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

15kVA power capacity for high-demand applications, 208V input for efficient power distribution

success

Rackmount design fits 14U space for flexible installation

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

23426

See All
Replacement battery
Schneider Electric APCRBC140 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Cables (1)

Interface connections (7)

Mounting (2)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

Replacement battery (1) is available

bullet

15kVA power capacity for high-demand applications, 208V input for efficient power distribution

bullet

Rackmount design fits 14U space for flexible installation

bullet

LCD display for easy monitoring and management

bullet

High density, double-conversion on-line power protection with scalable runtime

The APC Smart-UPS RT is an online UPS with transformer and a power rating of 15kVA and output power capacity of 12000 watts. It includes multiple output connections such as NEMA 5-20R, NEMA L6-20R and NEMA L6-30R. This model is includes a lead-acid battery and is rack-mountable. It features a double conversion online topology, sine wave waveform type, and built-in bypass.

Overview

Lead time

Usually Ships within 2 Weeks

Main

Run time for load

Min-max: 1200-12000 W

W

8min 17s

Max. Capacity Used

100%

Main Input Voltage

Product or Component Type

Uninterruptible power supply (UPS)

Main Output Voltage

Rated power in W

12000 W

rated power in VA

15000 VA

output connection type

Output connector type

Hard Wire 3-wire (2PH + G) for 1 zone(s)

Number of rack unit

14U

Provided equipment

Range of Product

Smart-UPS On-Line

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

23426

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

20 Results

Scheduled 5X8 assembly service and Power-Up service

WASSEMUPS-3R-SB-00

Installation, Commissioning

5 X 8 Power Up for Smart-UPS

WSTRTUP-SB-00

Installation, Commissioning