Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS RT 19" Rail Kit for Smart-UPS RT 15/20kVA

SKU: SURTRK4

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

40 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

APC Smart-UPS Accessories

Overview

Presentation

Accessory solutions to tailor the Smart-UPS to meet your specific needs.

Lead time

Usually in Stock

Main

Product or Component Type

Mounting kit

Provided Equipment

Range of Product

Smart-UPS Accessories

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

40 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

39 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.9 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.8 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.