Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS RT 20kVA, 208V, LCD, rackmount, 12U, 4x NEMA L6-20R & 2x NEMA L6-30R outlets

SKU: SURT20KRMXLT

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Replacement battery (1) is available

success

20kVA power capacity for high-demand environments

success

True double-conversion on-line power protection

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

27 109 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC140 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (1)

Cables (1)

Interface connections (7)

Mounting (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC Smart-UPS On-Line

bullet

Replacement battery (1) is available

bullet

20kVA power capacity for high-demand environments

bullet

True double-conversion on-line power protection

bullet

Rackmount design fits 12U space for flexible installation

bullet

LCD display for easy monitoring and management

The APC Smart-UPS RT is an online UPS with a power rating of 20kVA and output power capacity of 16000 watts. It includes multiple output connections such as NEMA L6-20R and NEMA L6-30R. This model is includes a lead-acid battery and is rack-mountable. It features a double conversion online topology, sine wave waveform type, and built-in bypass.

Main

Run time for load

Min-max: 1600-16000 W

W

4min 53s

Max. Capacity Used

100%

Main input voltage

Other input voltage

240 V

Maximum input current

114 A

Input harmonic distortion

Less than 5% for full load

Cos phi

0.99

Switching current capacity

125 A

Efficiency at full load

160...280 V

Input connection

1 Hard Wire 3-wire (2PH + G)

Input frequency

40 - 70 Hz auto-sensing

Output voltage

Other output voltage

240 V

Rated power in W

16000 W

Rated power in VA

20000 VA

Output connection

Output connection

Hard Wire 3-wire (2PH + G) for 1 zone(s)

Bypass type

Crest factor

3 : 1

Harmonic distortion

Less than 5%

Maximum configurable power in VA

20000 VA

Maximum configurable power in W

16000 W

Output overload operation

60 seconds @ 125% and 30 seconds @ 150%

UPS topology

On-Line

Waveform type

Sine wave

Efficiency

93 % in battery operation)

Output frequency

50/60 Hz +/- 3 Hz user adjustable +/- 0.1 sync to mains

Replacement battery

APCRBC140

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

27 109 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 804 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

42 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

23 226 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

37 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

65

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

20 Results

Scheduled 5X8 assembly service and Power-Up service

WASSEMUPS-3R-SB-00

Installation, Commissioning

5 X 8 Power Up for Smart-UPS

WSTRTUP-SB-00

Installation, Commissioning