Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS RT 2200VA 230V - Marine

SKU: SURTD2200XLIM

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

Ideal for providing uninterrupted power in critical marine applications

success

DNV type approved

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

4 342 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC140 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Cables (1)

Communication Options (3)

Mounting (1)

PDU (20)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

Marine

bullet

Replacement battery (1) is available

bullet

Ideal for providing uninterrupted power in critical marine applications

bullet

DNV type approved

bullet

Hot-swappable, front-accessible, user replaceable batteries

bullet

Manual bypass switch

bullet

Operating temperature up to 55°C

The APC Smart-UPS RT is an online UPS with a power rating of 2200VA and output power capacity of 1540 watts. It includes multiple output connections such as IEC 60230 C19, IEC 60230 C13, and IEC Jumpers. This model is includes a lead-acid battery and is suitable for marine applications. The UPS features double conversion online technology and sine wave output.

Overview

Presentation

High availability, ruggedized power protection for shipboard and other transportation applications.

Lead time

Usually in Stock

Main

Run time for load

Min-max: 154-1540 W

W

21min 17s

Max. Capacity Used

100%

Main Input Voltage

230 V

Other Input Voltages

Input Connection Type

Efficiency at full load

180...280 V

Input Frequency

50/60 Hz +/- 5 Hz auto-sensing

Output voltage

230 V

Other Output Voltages

Rated power in W

1540 W

rated power in VA

2200 VA

output connection type

Bypass type

Internal Bypass (Automatic and Manual)

Crest factor

3 : 1

Harmonic distortion

Less than 3%

Maximum configurable power in VA

2200 VA

Max Configurable Power (Watts)

1540 W

Topology

On-Line

Waveform Type

Sine wave

Output Frequency (sync to mains)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

4 342 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

1 356 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

16 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

2 960 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

4 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

4282bd22-a353-4f82-bb5c-97bbd7f1d1e9

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

58

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.