Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS SRT 192V 5kVA and 6kVA RM Battery Pack Marine

SKU: SRT192RMBPM

Enter ZIP code to see pricing

loader
success

Replacement battery (1) is available

success

Provides extended runtime for Smart-UPS applications

success

Reliable lead-acid battery with a voltage of 192V

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

483 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC140 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Batteries (2)

Mounting (2)

Replacement battery (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Marine

bullet

Replacement battery (1) is available

bullet

Provides extended runtime for Smart-UPS applications

bullet

Reliable lead-acid battery with a voltage of 192V

bullet

Designed for rack-mounted installations with a 3U height

bullet

Operates within a temperature range of 32 to 104°F

The APC Battery Pack provides extended runtime for Smart-UPS applications. It features a lead-acid battery with a voltage of 192V. It operates within a temperature range of 32 to 104°F (0 to 40°C) and can be stored at 5 to 113°F (-15 to 45°C) with a relative humidity of 0-95% non-condensing.

Main

Product or Component Type

External battery pack

Number of rack unit

3U

Battery Type

Lead-Acid battery

Provided Equipment

Range of Product

Marine

Replacement battery

APCRBC140

Batteries & Runtime

Device mounting

Stand alone battery stack

Included Battery Modules

0

Battery Slots Empty

0

RBC Quantity

2

Battery Voltage

192V

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

483 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

390 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

26 kg CO2 eq.

Carbon footprint of the installation phase [A5]

30 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

37 kg CO2 eq.

Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

488c31fb-3af8-42cf-9558-1362d000a07e

EU RoHS Directive

Compliant By Exemption​
Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.