Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS SRT 192V 8kVA and 10kVA Battery Pack

SKU: SRT192BP2US

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Replacement battery (1) is available

success

Provides extended runtime for 8kVA and 10kVA Smart-UPS systems

success

Reliable lead-acid battery with a voltage of 192V

Replacement battery
Schneider Electric APCRBC140 Picture

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty

View Productarrow

Compatible Products

Mounting (1)

Replacement battery (1)

UPS (20)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

APC Smart-UPS Battery Systems

bullet

Replacement battery (1) is available

bullet

Provides extended runtime for 8kVA and 10kVA Smart-UPS systems

bullet

Reliable lead-acid battery with a voltage of 192V

bullet

Operates within a temperature range of 32 to 104°F

bullet

Suitable for rack-mounted installations

The APC Smart-UPS SRT 8kVA and 10kVA Battery Pack is designed for extended runtime applications. It features a lead-acid battery with a voltage of 192V. It operates within a temperature range of 32 to 104°F (0 to 40°C) and can be stored at 5 to 113°F (-15 to 45°C) with a relative humidity of 0-95% non-condensing.

Overview

Lead time

Usually in Stock

Main

Product or Component Type

External battery pack

Number of rack unit

3U

Battery Type

Lead-Acid battery

Provided Equipment

Range of Product

Smart-UPS Battery Systems

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

14 Results