APC Smart-UPS SRT 5kVA, 208V, Tower w/o kit, 8x 5-20R, 4x L6-20R, 2x L6-30R, 1x L14-30R NEMA, w/transfo 208/240V to 120V
SKU: SRT5KXLT-5KTF
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
10000VA/9000W double conversion On-line pure sine wave 2U rackmount UPS
Ideal for servers, voice/data networks, medical labs, and light industrial applications.
Environmental Data
Replacement battery

APC Replacement Battery Cartridge for Smart-UPS On-Line, 192V 5.1Ah lead-acid Battery, 2-year repair or replace warranty
View ProductAPC Smart-UPS On-Line
Replacement battery (1) is available
10000VA/9000W double conversion On-line pure sine wave 2U rackmount UPS
Ideal for servers, voice/data networks, medical labs, and light industrial applications.
Input- Hard wire 3-wire/5-wire, Output- Hard wire 3-wire
Automatic Voltage Regulation (AVR) corrects utility voltage
1-Year Secure Network Management Card subscription included
This product is part of the Smart-UPS On-Line range that provides high density, true double-conversion on-line power protection. This 5000VA/4800W On-line pure sine wave UPS provides scalable runtime while minimizing maintenance. The 4U rack/tower convertible SRT has an Embedded Network Management Card for network-based UPS monitoring and management. The UPS has an additional SmartSlot for connectivity and PowerChute Network Shutdown support for graceful unattended shutdown. It comes with NEMA L6-30P input, 8x NEMA 5-20R, 1x NEMA L14-30R, 4x NEMA L6-20R and 2x NEMA L6-30R outlets. The UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. It Its dimensions are 719mm (depth) x 432mm (height) x 259mm (width) and weighs 112.49kg. Ideal for servers, voice/data networks, medical labs, and light industrial applications. It conforms to CSA C22.2 No 107.3-05, ENERGY STAR V2.0 (USA), FCC part 15 class A, and UL 1778. Designed for IT professionals or network administrators providing wide input voltage window, tight output voltage regulation, frequency regulation, internal bypass, and input power factor correction.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 480-4800 W
W
3min 27s
Max. Capacity Used
100%
Main Input Voltage
208 V AC 1 phase
Product or Component Type
Uninterruptible power supply (UPS)
Other Input Voltage
240 V
Main Output Voltage
Other Output Voltage
240 V
Rated power in W
4800 W
Rated power in VA
5000 VA
Input Connection Type
NEMA L6-30P
output connection type
Cable length
10.007 ft (3.05 m)
Provided equipment
Range of Product
Smart-UPS On-Line
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
12317
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Energy efficiency
Optimized Energy Efficiency
Energy efficient product
ENERGY STARĀ®
ENERGY STAR UPS V2.0 (USA)
Use Again
Repack and remanufacture
20 Results
ECO1PH1YFW06
Service plans