Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS SRT 96V 3kVA RM Battery Pack

SKU: SRT96RMBPUS

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Provides extended runtime for 3kVA Smart-UPS systems

success

Reliable lead-acid battery with a voltage of 96V

success

Designed for rack-mounted installations with a 3U height

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

204

See All

Compatible Products

Mounting (2)

Main Documents

document

Product Datasheet

document

Environmental Disclosure

APC Smart-UPS Accessories

bullet

Provides extended runtime for 3kVA Smart-UPS systems

bullet

Reliable lead-acid battery with a voltage of 96V

bullet

Designed for rack-mounted installations with a 3U height

bullet

Operates within a temperature range of 32 to 104°F

The APC Smart-UPS SRT 3kVA RM Battery Pack is designed for rack-mounted installations. It features a lead-acid battery with a voltage of 96V. It operates within a temperature range of 32 to 104°F (0 to 40°C) and can be stored at 5 to 113°F (-15 to 45°C) with a relative humidity of 0-95% non-condensing.

Overview

Lead time

Usually in Stock

Main

Product or Component Type

External battery pack

Number of rack unit

2U

Battery Type

Lead-Acid battery

Provided Equipment

Range of Product

Smart-UPS Accessories

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

204

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.