APC Smart-UPS SRT Power Distribution Unit, 8kVA/10kVA, 208V, 6x NEMA L6-30R outlets
SKU: SRT008
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
APC Smart-UPS Accessories
Overview
Lead time
Usually in Stock
Main
Product or Component Type
PDU
Number of rack unit
6U
Provided Equipment
Range of Product
Smart-UPS Accessories
Environmental footprint
Total lifecycle Carbon footprint
520 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
21 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
499 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
65
Circularity Profile
End of Life InformationTake-back
Yes
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.