Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Ultra Li-ion 10KVA 208V RM UPS with 2 of 5KVA Step Down Transformer

SKU: SRTL10KRM4UT-5KTF2

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Smart-UPS Ultra 10kW UPS & 2 step-down transformers bundle

success

4U height for UPS and 2U height for step-down transformer

success

Stepdown transformer provides 120V output voltages

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

16425

See All

Compatible Products

Batteries (1)

Battery Modules (1)

Sensors (2)

Service bypass panels (1)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

APC Smart-UPS Ultra

bullet

Smart-UPS Ultra 10kW UPS & 2 step-down transformers bundle

bullet

4U height for UPS and 2U height for step-down transformer

bullet

Stepdown transformer provides 120V output voltages

bullet

UPS provides (2) L6-20R and (2) L6-30R outlets while each step-down transformer provides (12) 5-20R outlets

bullet

Standard 5 years warranty repair or replace

Smart-UPS Ultra 10kW UPS and 2 units of SRTL 5kVA step-down transformer bundle It includes the Smart-UPS Ultra 10kW double-conversion on-line pure sine wave 4U rack/tower convertible UPS Also includes 2 units of 5kW rated 3U step-down transformer that lets you connect multiple voltage equipment to your 10kW UPS The UPS and transformer combo provides you with 208V as well as 120V outputs UPS connections: (2) L-20R, (2) L6-30R and each step-down transformer connections: (8) 5-20R, (2) L6-20R, (1) L6-30R and (1) L14-30R. Comes with a standard 5 years warranty for repair or replace

Overview

Lead time

Usually in Stock

Main

Main Input Voltage

Product or Component Type

Uninterruptible power supply (UPS)

Other Input Voltage

208 V

Main Output Voltage

Other Output Voltage

208 V

Rated power in W

10000 W

Rated power in VA

10000 VA

Number of rack unit

4U

Number of cables

1

Battery Type

Li-Ion (Lithium Ion)

Provided equipment

RJ45 Cable

Range of Product

Smart-UPS Ultra

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

16425

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

Yes