Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Ultra Li-ion 8KVA 208V RM UPS with 1 of 5KVA Step Down Transformer

SKU: SRTL8KRM4UT-5KTF

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Smart-UPS Ultra 8kW UPS & a step-down transformer bundle

success

4U height for UPS and 2U height for step-down transformer

success

Stepdown transformer provides 120V output voltages

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

12 239 kg CO2 eq.

See All

Compatible Products

Batteries (1)

Battery Modules (1)

Sensors (2)

Service bypass panels (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC Smart-UPS Ultra

bullet

Smart-UPS Ultra 8kW UPS & a step-down transformer bundle

bullet

4U height for UPS and 2U height for step-down transformer

bullet

Stepdown transformer provides 120V output voltages

bullet

UPS provides (2) L6-20R and (2) L6-30R outlets while the step-down transformer provides (12) 5-20R outlets

bullet

Standard 5 years warranty repair or replace

Smart-UPS Ultra 8kW UPS and SRTL 5kVA step-down transformer bundle It includes the Smart-UPS Ultra 8kW double-conversion on-line pure sine wave 4U rack/tower convertible UPS Also includes a 5kW rated 3U step-down transformer that lets you connect multiple voltage equipment to your 8kW UPS The UPS and transformer combo provides you with 208V as well as 120V outputs UPS connections: (2) L-20R, (2) L6-30R and step-down transformer connections: (8) 5-20R, (2) L6-20R, (1) L6-30R and (1) L14-30R. Comes with a standard 5 years warranty for repair or replace

Main

Main input voltage

Other input voltage

208 V

Input frequency

50/60 Hz

Output voltage

Other output voltage

208 V

Rated power in W

8000 W

Rated power in VA

8000 VA

Crest factor

3 : 1

Maximum configurable power in VA

8000 VA

Maximum configurable power in W

8000 W

UPS topology

On-Line

Waveform type

Sine wave

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Complementary

Battery type

Li-Ion (Lithium Ion) internal included

Control panel

Multi-function LCD status and control console

Emergency power off

Yes

Alarm

Audible and visible alarms : prioritized by severity

UPS connectivity

Number of rack unit

4U

Number of cables

1

Color

Silver grey

USB compatible

Yes

Mounting mode

Rack/tower convertible with included kit

Provided equipment

RJ45 Cable

Additional specification

High density

Redundant

No

Range of product

Smart-UPS Ultra

Product or component type

Uninterruptible power supply (UPS)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

12 239 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

476 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

10 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

11 745 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

9 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

86

Circularity Profile

End of Life Information

Take-back

Yes