APC Smart-UPS Ultra On-Line, 2200VA, Lithium-ion, Rack/Tower 1U, 120V, 5x 5-20R, 1x L5-20R NEMA outlets, Network Card, Extended runtime, W/rail kit
SKU: SRTL2K2RM1UNC
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement battery (1) is available
1U, 2200VA/1950W UPS with 5 mounting styles: rack/tower/wall/ceiling/desk under mount
Lithium-ion batteries lasts 3X VRLA UPS, no need to replace the battery during the life of the UPS
Environmental Data
Replacement battery

APC Lithium Ion Replacement Battery Cartridge 173 LI
View ProductAPC Smart-UPS Ultra
Replacement battery (1) is available
1U, 2200VA/1950W UPS with 5 mounting styles: rack/tower/wall/ceiling/desk under mount
Lithium-ion batteries lasts 3X VRLA UPS, no need to replace the battery during the life of the UPS
EcoStruxure™ Ready for remote monitoring and management
5-year warranty on UPS and internal batteries
1-Year Secure Network Management Card subscription included
APC Smart-UPS Ultra 2200VA 1U 120V Rack/ Tower/ Wall/ Ceiling/ Desk Under Mount with Embedded Network Port This 2.2kVA on-line 1U rackmount UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions. The SRTL comes with a NEMA 5-20P inlet, (5) NEMA 5-20R and L5-20R with Pigtail cable outlets. This Smart-UPS has an embedded Network Management Card for UPS network-based monitoring and management. The UPS comes with PowerChute Serial Shutdown that provides graceful shutdown of physical servers, virtual machines, and HCI clusters. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. The UPS has a 5-year warranty on the UPS and Lithium-ion battery.
Overview
Lead time
Usually in Stock
Main
Run time for load
Min-max: 195-1950 W
W
6min 56s
Max. Capacity Used
100%
Main Input Voltage
Product or Component Type
Uninterruptible power supply (UPS)
Other Input Voltage
Main Output Voltage
Other Output Voltage
Rated power in W
1950 W
rated power in VA
2200 VA
Input Connection Type
NEMA 5-20P
output connection type
Number of rack unit
1U
Cable length
7.9 ft (2.4 m)
Number of cables
1
Battery Type
Li-Ion (Lithium Ion)
Provided equipment
Range of Product
Smart-UPS Ultra
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
6629
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
8c493f2b-82c6-495f-a54a-f7d594e2b537
REACh Regulation
REACh DeclarationEnergy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
7 Results
ECO1PH1YFWITELI14
Service plans
ECO1PH1YFWLI14
Service plans
ECO1PH1YOFWLI14
Service plans
ECO1PH1YOWITELI14
Service plans