Schneider Electric Marketplace Logo
products cart iconCart

APC Smart-UPS Ultra On-Line, 2200VA, Lithium-ion, Rack/Tower 1U, 208/230V, 3x C13, 2x C19 IEC outlets, Network Card, Extended runtime, W/rail kit

SKU: SRTL2K2RM1UWNC

Enter ZIP code to see pricing

loader
success

Replacement battery (1) is available

success

1U, 2200VA/2200W UPS with 5 mounting styles: rack/tower/wall/ceiling/desk under mount

success

230V and 208V user selectable output.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

5 818 kg CO2 eq.

See All
Replacement battery
Schneider Electric APCRBC173-LI Picture

APC Lithium Ion Replacement Battery Cartridge 173 LI

View Productarrow

Compatible Products

Batteries (1)

Mounting (1)

PDU (6)

Racks (20)

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC Smart-UPS Ultra

bullet

Replacement battery (1) is available

bullet

1U, 2200VA/2200W UPS with 5 mounting styles: rack/tower/wall/ceiling/desk under mount

bullet

230V and 208V user selectable output.

bullet

Lithium-ion batteries lasts 3X VRLA UPS, no need to replace the battery during the life of the UPS

bullet

EcoStruxure™ Ready Network Management port. Connect to EcoStruxure IT for remote monitoring and management

bullet

Wireless communication capable with optional WiFi Device accessory (AP9834)

With Smart-UPS™ Ultra you can put up to 2200W of power protection in places never before possible. At half the size and weight of comparable UPS the mounting brackets can be used in any of the 5 mounting styles: rack (2 and 4 post), tower, wall, ceiling and desk under mount. The auto-rotating touch screen display makes switching between horizontal and vertical mounting options instantaneous. 230V and 208V user selectable output. Lithium-ion batteries provide reduced maintenance cost with 3x the battery life. EcoStruxure Ready Smart-UPS provide visibility anywhere, anytime.

Main

Run time for load

Min-max: 220-2200 W

W

6min 38s

Max. Capacity Used

100%

Main input voltage

Other input voltage

208...240 V

Input connection

BS 1363 British

Efficiency at full load

160...275 V adjustable 208...240 V AC

Input frequency

50/60 Hz auto-sensing

Output voltage

Other output voltage

208...240 V

Rated power in W

2200 W

Rated power in VA

2200 VA

Output connection

Bypass type

Internal Bypass (Automatic and Manual)

Crest factor

3 : 1

Maximum configurable power in VA

2200 VA

Maximum configurable power in W

2200 W

Output harmonic distortion

< 2% at 100% linear load and < 5% at 100% non-linear load

UPS topology

On-Line

Waveform type

Sine wave

Efficiency

97 %

Output frequency

50/60 Hz +/- 3 Hz sync to mains

Replacement battery

APCRBC173-LI

Graphs

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

5 818 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 250 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

7 kg CO2 eq.

Carbon footprint of the installation phase [A5]

9 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

4 521 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

31 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

5ee38369-4dfb-4636-ab65-b08aa3242891

EU RoHS Directive

Compliant By Exemption​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

52

Circularity Profile

End of Life Information

Removable battery

User replaceable

Take-back

Yes